MOTOR-FIX DISPL 90MF055
83050442
Model code: 90-M-055-NC-0-N-8-N-0-T1-W-00-NNN-00-00-N6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 fixed motors
83050442
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: NOT USED | 0 | NOT APPLICABLE |
| G: END CAP | 8 | 1 inch Twin Ports, 6000 PSI |
| H: LOOP FLUSHING TYPE | W | With Loop Flushing Valve |
| J: NOT USED | N | Not Applicable |
| K: CHARGE PRS RLF AMS | N6 | Loop Flushing Flow 7 l/min at 25 bar, Cracking Pressure 13 bar, Orifice 1x1,5 mm |
| L: SHAFT | T1 | Tapered Shaft Diameter = 34,925 mm ( 1,375 inch ), Taper 1:8 |
| M: NOT USED | NC | NOT APPLICABLE |
| N: NOT USED | N | NOT APPLICABLE |
| P: PRESSURE REGULATION | 0 | No High Pressure Regulation |
| Series 90 Displacement | 055 | 55 Cubic Centimeters per Revolution |
| Series 90 Flange Style MF | M | Fixed Motor, SAE Flange |
| Series 90 Product Line | 90 | Series 90 |
| T: NOT USED | 00 | NOT APPLICABLE |
| W: SPECIAL HARDWARE FEATURE | NNN | Standard Special Hardware Features |
| Y: HIGH PRS SETTING PORT A | 00 | Pressure Settings Not Adjusted |
| Z: HIGH PRS SETTING PORT B | 00 | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |