
JS1-H JOYSTICK
83050463
Model code: JS1H-NN-NNN-N-NNN-NHR1-R-U1A-NNN-21A-21A-21A-U1A-NNN-21A-21A-21A-NNN-NNN-GNNN-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
83050463
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Operational axis | NN | NN: No base |
| C: Shaft pos. sensing output | NNN | NNN: No base (AMP plug) |
| D: Centering spring | N | N: No base |
| E: CAN | NNN | NNN: No base or analog base |
| F1: Mounting | N | N: No base |
| F2: Handle | HR1 | HR1: Horizontal grip |
| G: Left- or right hand | R | R: Right hand grip |
| H1: Defining of front plate | U1A | U1A: Roller 3mm |
| H2: Defining of front plate | NNN | NNN: No function |
| H3: Defining of front plate | 21A | 21A: Black Dome |
| H4: Defining of front plate | 21A | 21A: Black Dome |
| H5: Defining of front plate | 21A | 21A: Black Dome |
| H6: Defining of front/back | U1A | U1A: Roller 3mm |
| H7: Defining of back side | NNN | NNN: No function |
| H8: Defining of back side | 21A | 21A: Black Dome |
| H9: Def. of grip front side | 21A | 21A: Black Dome |
| H10: Def. of grip front side | 21A | 21A: Black Dome |
| H11: Def. of grip front side | NNN | NNN: No function |
| H12: Def. of grip side | NNN | NNN: No function |
| J1: Grip color | G | G: Grey grip & front |
| J2: Ring | N | N: No colour band |
| J3: Connector | N | N: No cable |
| J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
| K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |