Product specifications
Characteristic | Value | Description |
|---|---|---|
| Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Displacement and load life | 030D | 30 cc/rev - 260 bar maximum continuous rated pressure |
| Displacement limiter | PLB | None |
| Frame | LR | L frame axial piston open circuit pump |
| Gain orifice | 3 | Standard orifice |
| Load sensing setting | 30 | 30 bar [435 psi] |
| Pilot orifice | N | None |
| Pressure compensator setting | 14 | 140 bar [2030 psi] |
| Rotation | L | Counter-clockwise rotation |
| Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Shaft, auxiliary flange, and endcap | C3AG | 15 tooth 16/32 pitch shaft, SAE-A 9 tooth auxiliary, radial, inlet: SAE o-ring boss port (1.875 inch threads), outlet: SAE o-ringboss port (1.3125 inch threads), control right side, with displacement limiter |
| Special features | NNN | Black paint, Danfoss tag |
| Special hardware | NNN | Special hardware - none |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |