
PUMP-VAR DISPL, CCW 90PV075
83050527
Model code: 90-L-075-MA-1-NN-80-P-3-C7-D-09-FAD-45-45-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
83050527
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: END CAP PORTS | 80 | twin ports |
| H: CHARGE PUMP | D | 17 cc/rev |
| J: AUXILIARY MOUNTING PAD | NN | no auxiliary mounting pad |
| K: CHARGE PRESSURE SETTING | 24 | 24 bar |
| K: CHARGE PRS RELIEF | 24 | 24 bar |
| L: SHAFT OPTIONS | C7 | splined shaft , 23 teeth, pitch = 16 / 32 |
| M: CONTROL | MA | standard control-MDC |
| N: FILTRATION | P | pressure integral (short filter) |
| P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
| Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | L | Counter-clockwise (Left hand) Rotation |
| T: CONTROL ORIFICES | 09 | MDC (P) 2,34 (TA) none* (TB) none* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | FAD | CP15 +0.5 VALVE PLATE, NESTED SPRING |
| Y: HIGH PRESSURE SETTING A | 45 | Port A = 450 Bar / 6530 PSI |
| Y: HIGH PRS SETTING PORT A | 45 | Port A = 450 Bar / 6530 PSI |
| Z: HIGH PRESSURE SETTING B | 45 | Port B = 450 Bar / 6530 PSI |
| Z: HIGH PRS SETTING PORT B | 45 | Port B = 450 Bar / 6530 PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |