
GEAR PUMP-RH, TRIPLE DISPL
83050736
Model code: DE3R-14SV-BR-104-14-104-10-N113-NNN-000-BE-DP-NNN
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron three stage
83050736
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE3R | D-series left-hand triple |
| Front displacement and input drive | 14SV | 14.3cc / splined shaft: SAE 15 tooth spline x 1.81 inch extension |
| Mounting flange | BR | SAE B 2 bolt, for 1 inch shaft (BxxSV, BxxST, BxxTA, BxxPZ, BxxSQ) |
| Porting after first section | 104 | Bearing plate, 1 5/16-12 ORB inlet, 1 1/16-12 ORB outlet |
| Second section displacement | 14 | 14.3 cc [0.87 CIR] |
| Porting prior to rear cover | 104 | Bearing plate, 1 5/16-12 ORB inlet, 1 1/16-12 ORB outlet |
| Rear displacement | 10 | 9.5cc [0.58 CIR] |
| Rear cover and porting | N113 | Cover, no inlet, 7/8-14 ORB outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | BE | BE: Screws |
| Nameplate | DP | Bobcat part number on Bobcat nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |