Product specifications
Characteristic | Value | Description |
|---|---|---|
| Control type | LB | Pressure compensated / load sensing, with bleed orifice (0.3mm equivalent) [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Displacement and load life | 045D | 45 cc/rev - 260 bar maximum continuous rated pressure |
| Displacement limiter | KNB | No displacement limiter |
| Frame | KR | K frame axial piston open circuit pump |
| Gain orifice | 3 | Standard orifice |
| Load sensing setting | 14 | 14 bar [203 psi] |
| Pilot orifice | N | None |
| Pressure compensator setting | 17 | 170 bar [2465 psi] |
| Rotation | L | Counter-clockwise rotation |
| Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Shaft, auxiliary flange, and endcap | C2AK | 13 tooth 16/32 pitch shaft, SAE-A 9 tooth auxiliary, radial, inlet: 4-bolt split flange (1.5 port, M12 threads), outlet: 4-boltsplit flange (1.0 port, M10 threads), control right side |
| Special features | NNN | Black paint, Danfoss tag |
| Special hardware | NNN | Special hardware - none |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
