
PUMP-VAR DISPL, CW H1PV210
83052415
Model code: H1-P-210-R-A-A-M2-C4-N-J1-C-F3-F3-K-45-L-45-Y-F-30-H1-C07-MAL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1P axial piston pumps
83052415
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | P | Variable pump |
| Frame size | 210 | 210cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | A | Product version A |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | M2 | Manual displacement control, neutral start switch Deutsch DT04-2P |
| Orifices | C4 | P = none, A+B = 1.8mm, TA +TB = none |
| Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
| Endcap type | J1 | Twin port, code 62 metric 4 bolt flange, integral pressure filter, integrated speed limitation, double charge pump, limited thrudrive |
| Mounting flange | C | SAE E 4 bolt flange |
| Input shaft | F3 | 44.45mm taper without key |
| Auxiliary pad | F3 | 13 tooth B pad, only for G00J1 |
| Protection type side A | K | High pressure relief valve, pressure limiter plugs |
| High pressure setting side A | 45 | 450 bar |
| Protection type side B | L | High pressure relief valve + pressure limiter |
| High pressure setting side B | 45 | 450 bar |
| Charge pump | Y | 60cc/rev |
| Filtration | F | Integral full flow filter without bypass and bypass sensor |
| Charge relief pressure setting | 30 | 30 bar charge pressure relief valve |
| Special hardware features | H1 | Manual displacement control valve plate, with handle |
| Paint and nametag | C07 | Black paint, standard nametag, layout C |
| Settings | MAL | Integrated speed limitation pressure setting 140 bar, 4.4mm, increased flow, manual displacement control handle standard position |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |