
JS1-H JOYSTICK
83055551
Model code: JS1H-NN-NNN-N-NNN-NHR1-R-B1A-R1A-11A-41A-21A-Q1A-NNN-D1A-NNN-NNN-NNN-NNN-GNNN-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | NN | NN: No base |
C: Shaft pos. sensing output | NNN | NNN: No base (AMP plug) |
D: Centering spring | N | N: No base |
E: CAN | NNN | NNN: No base or analog base |
F1: Mounting | N | N: No base |
F2: Handle | HR1 | HR1: Horizontal grip |
G: Left- or right hand | R | R: Right hand grip |
H1: Defining of front plate | B1A | B1A: Black K12 |
H2: Defining of front plate | R1A | R1A: Red K12 |
H3: Defining of front plate | 11A | 11A: Yellow Dome |
H4: Defining of front plate | 41A | 41A: Red Dome |
H5: Defining of front plate | 21A | 21A: Black Dome |
H6: Defining of front/back | Q1A | Q1A: Roller w. lead 3mm |
H7: Defining of back side | NNN | NNN: No function |
H8: Defining of back side | D1A | D1A:Square OPS, AMP |
H9: Def. of grip front side | NNN | NNN: No function |
H10: Def. of grip front side | NNN | NNN: No function |
H11: Def. of grip front side | NNN | NNN: No function |
H12: Def. of grip side | NNN | NNN: No function |
J1: Grip color | G | G: Grey grip & front |
J2: Ring | N | N: No colour band |
J3: Connector | N | N: No cable |
J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |