PUMP-VAR-DISPL CCW 90PV042-product-details

PUMP-VAR-DISPL CCW 90PV042

83056818

Model code: 90L042-MA-1-AB-80-P-4-T3-B-28-GBA-38-38-20


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION4Limitation Both Sides
G: ENDCAP PORTS80twin ports
H: CHARGING SYSTEMB11 cc/rev
J: AUXILARY MOUNTING PADABSAE-A with 9 teeth coupling
K: CHARGE PRESSURE SETTING2020 Bar
L: INPUT SHAFTT3tapered shaft diameter = 25,400 MM ( 1,000 IN )
M: CONTROLSMAMDC, standard
N: FILTRATIONP pressure integral (short filter)
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
SERIES 90 PUMP TYPE90L042Series 90 42cc/rev counter-clockwise rotation
T: CONTROL ORIFICES28EDC 1 & 3, EFPC (P) 0,66 (TA) 0,7 (TB) 0,7 (A) 0,7 (B) 0,7
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A38380 Bar
Z: HIGH PRESSURE SETTING B38380 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm