
JS1-H JOYSTICK
83060593
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
83060593
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Operational axis | XY | XY: Bi-direct.: X and Y axis |
| C: Shaft pos. sensing output | CJH | CJH: CAN J1939 w. hall |
| D: Centering spring | S | S: Standard spring |
| E: CAN | C33 | C33: Node ID 33, 250Kbs |
| F1: Mounting | T | T: Top mounting/NBR BOOT |
| F2: Handle | PR7 | PR7: JS7000 grip |
| G: Left- or right hand | R | R: Right hand grip |
| H1: Defining of front plate | N | N: No button |
| H2: Defining of front plate | J | J: FNR (Sure Grip), pos 2-3 |
| H3: Defining of front plate | N | N: No button |
| H4: Defining of front plate | J | J: FNR (Sure Grip), pos 4-5 |
| H5: Defining of front plate | N | N: No button |
| H6: Defining of front/back | F | F: FNR (Arco), pos 6- |
| H7: Defining of back side | N | N: No button |
| H8: Defining of back side | E | E: Trigger switch (PR7 right) |
| H9: Def. of grip front side | N | N: No button |
| H10: Def. of grip front side | N | N: No button |
| H11: Def. of grip front side | N | N: No button |
| H12: Def. of grip side | N | N: No button |
| J1: Grip color | G | G: Grey grip & front |
| J2: Ring | N | N: No colour band |
| J3: Connector | G | G: Cable for CAN P/H (1 plug) |
| J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
| K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |