
JS1-H JOYSTICK
83061179
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
83061179
Product specifications
Characteristic | Value |
|---|---|
| B: Operational axis | XY: Bi-direct.: X and Y axis |
| C: Shaft pos. sensing output | PSH: Standard base w. hall |
| D: Centering spring | S: Standard spring |
| E: CAN | NNN: No base or analog base |
| F1: Mounting | T: Top mounting/NBR BOOT |
| F2: Handle | PR7: JS7000 grip |
| G: Left- or right hand | L: Left hand grip |
| H1: Defining of front plate | N: No button |
| H2: Defining of front plate | J: FNR (Sure Grip), pos 2-3 |
| H3: Defining of front plate | N: No button |
| H4: Defining of front plate | Y: Yellow push button |
| H5: Defining of front plate | B: Black push button |
| H6: Defining of front/back | Q: Roller (v lead), pos 6- |
| H7: Defining of back side | N: No button |
| H8: Defining of back side | A: Trigger switch (PR7 left) |
| H9: Def. of grip front side | N: No button |
| H10: Def. of grip front side | N: No button |
| H11: Def. of grip front side | N: No button |
| H12: Def. of grip side | N: No button |
| J1: Grip color | G: Grey grip & front |
| J2: Ring | N: No colour band |
| J3: Connector | K: Cable w.12+12pin Deutsch |
| J4: Kit and ext. Cable | B: Adapter ring for JS7000 |
| K: Software or settings | NN: No software and settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |