
JS1-H JOYSTICK
83062031
Model code: JS1H-NF-CJP-A-C93-TPR2-L-11A-K1A-NNN-11A-41A-U1A-11A-11A-Y1A-F1A-NNN-NNN-BRGN-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | NF | NF: Uni-dir.: Friction Y axis |
C: Shaft pos. sensing output | CJP | CJP: CAN J1939 w. potmeter |
D: Centering spring | A | A: Friction 1.25Nm, Ctr 2.3Nm |
E: CAN | C93 | C93: Node ID 93, 250Kbs |
F1: Mounting | T | T: Top mounting/NBR BOOT |
F2: Handle | PR2 | PR2: Prof1 v.2 grip |
G: Left- or right hand | L | L: Left hand grip |
H1: Defining of front plate | 11A | 11A: Yellow Dome |
H2: Defining of front plate | K1A | K1A: FNR |
H3: Defining of front plate | NNN | NNN: No function |
H4: Defining of front plate | 11A | 11A: Yellow Dome |
H5: Defining of front plate | 41A | 41A: Red Dome |
H6: Defining of front/back | U1A | U1A: Roller 3mm |
H7: Defining of back side | 11A | 11A: Yellow Dome |
H8: Defining of back side | 11A | 11A: Yellow Dome |
H9: Def. of grip front side | Y1A | Y1A: Yellow K12 |
H10: Def. of grip front side | F1A | F1A: FNR Arco |
H11: Def. of grip front side | NNN | NNN: No function |
H12: Def. of grip side | NNN | NNN: No function |
J1: Grip color | B | B: Black grip & front |
J2: Ring | R | R: Red colour band |
J3: Connector | G | G: Cable for CAN P/H (1 plug) |
J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |