
JS1-H JOYSTICK
83067647
Model code: JS1H-NF-PSP-B-NNN-TPP7-R-L1A-G1A-G1A-B1A-B1A-R1A-R1A-E1A-NNN-NNN-NNN-NNN-GNKN-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | NF | NF: Uni-dir.: Friction Y axis |
C: Shaft pos. sensing output | PSP | PSP: Standard base w. potmeter |
D: Centering spring | B | B: Friction 2.25Nm, Ctr 2.65Nm |
E: CAN | NNN | NNN: No base or analog base |
F1: Mounting | T | T: Top mounting/NBR BOOT |
F2: Handle | PP7 | PP7: IP66 version of PR7 |
G: Left- or right hand | R | R: Right hand grip |
H1: Defining of front plate | L1A | L1A: Green K12 |
H2: Defining of front plate | G1A | G1A: Grey K12 |
H3: Defining of front plate | G1A | G1A: Grey K12 |
H4: Defining of front plate | B1A | B1A: Black K12 |
H5: Defining of front plate | B1A | B1A: Black K12 |
H6: Defining of front/back | R1A | R1A: Red K12 |
H7: Defining of back side | R1A | R1A: Red K12 |
H8: Defining of back side | E1A | E1A: Trigger Right |
H9: Def. of grip front side | NNN | NNN: No function |
H10: Def. of grip front side | NNN | NNN: No function |
H11: Def. of grip front side | NNN | NNN: No function |
H12: Def. of grip side | NNN | NNN: No function |
J1: Grip color | G | G: Grey grip & front |
J2: Ring | N | N: No colour band |
J3: Connector | K | K: Cable w.12+12pin Deutsch |
J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |