
JS1-H JOYSTICK
83070017
Model code: JS1H-XY-CPP-S-C33-TPR2-R-NNN-NNN-NNN-P1A-NNN-K1A-O1A-NNN-NNN-NNN-NNN-###-BRGN-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | XY | XY: Bi-direct.: X and Y axis |
C: Shaft pos. sensing output | CPP | CPP: CAN Open w. potmeter |
D: Centering spring | S | S: Standard spring |
E: CAN | C33 | C33: Node ID 33, 250Kbs |
F1: Mounting | T | T: Top mounting/NBR BOOT |
F2: Handle | PR2 | PR2: Prof1 v.2 grip |
G: Left- or right hand | R | R: Right hand grip |
H1: Defining of front plate | NNN | NNN: No function |
H2: Defining of front plate | NNN | NNN: No function |
H3: Defining of front plate | NNN | NNN: No function |
H4: Defining of front plate | P1A | P1A: Roller 5mm |
H5: Defining of front plate | NNN | NNN: No function |
H6: Defining of front/back | K1A | K1A: FNR |
H7: Defining of back side | O1A | O1A: OPS |
H8: Defining of back side | NNN | NNN: No function |
H9: Def. of grip front side | NNN | NNN: No function |
H10: Def. of grip front side | NNN | NNN: No function |
H11: Def. of grip front side | NNN | NNN: No function |
H12: Def. of grip side | ||
J1: Grip color | B | B: Black grip & front |
J2: Ring | R | R: Red colour band |
J3: Connector | G | G: Cable for CAN P/H (1 plug) |
J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |