Joystick_group

JS1-H JOYSTICK

83070153

Model code: JS1H-XY-CJH-S-C35-TSP7-U-NNN-41A-41A-+++-NNN-NNN-NNN-O1A-NNN-NNN-NNN-%%%-BRGC-NN

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXYXY: Bi-direct.: X and Y axis
C: Shaft pos. sensing outputCJHCJH: CAN J1939 w. hall
D: Centering springSS: Standard spring
E: CANC35C35: Node ID 35, 250Kbs
F1: MountingTT: Top mounting/NBR BOOT
F2: HandleSP7SP7: IP66 version of ST7
G: Left- or right handUU: Uni directional
H1: Defining of front plateNNNNNN: No function
H2: Defining of front plate41A41A: Red Dome
H3: Defining of front plate41A41A: Red Dome
H4: Defining of front plate++++++: JS6000/PROF1 replacement
H5: Defining of front plateNNNNNN: No function
H6: Defining of front/backNNNNNN: No function
H7: Defining of back sideNNNNNN: No function
H8: Defining of back sideO1AO1A: OPS
H9: Def. of grip front sideNNNNNN: No function
H10: Def. of grip front sideNNNNNN: No function
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip side%%%%%%: H10 Ok
J1: Grip colorBB: Black grip & front
J2: RingRR: Red colour band
J3: ConnectorGG: Cable for CAN P/H (1 plug)
J4: Kit and ext. CableCC: JS6000 bottom mount adapter
K: Software or settingsNNNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm