
GEAR PUMP-RH, DUAL DISPL
83088129
Model code: DE2R-29SV-BR-346-XC-N100-NNN-000-AZ-AN-NNN
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron two stage
83088129
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE2R | D-series left-hand dual |
| Front displacement and input drive | 29SV | 29.0cc / splined shaft: SAE 15 tooth spline x 1.81 inch extension |
| Mounting flange | BR | SAE B 2 bolt, for 1 inch shaft (BxxSV, BxxST, BxxTA, BxxPZ, BxxSQ) |
| Porting prior to rear cover | 346 | Bearing plate, 1 1/4 inch code 61 inlet, 1 1/4 inch code 61 outlet, note: this is for an XD configuration! Must have S00X- option |
| Rear displacement | XC | 29 cc [1.77 CIR], for AS section 2 of an XD pump for forward outlet flow |
| Rear cover and porting | N100 | Cover, XD cover, no inlet/outlet (works with S00X* displacement modules) |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | AZ | AZ: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |