OMP X 100 HYDRAULIC MOTOR
83090016
Model code: OMPX-100-NNN-B11-SO-A3-C13-C-E-B-1-N-N-AB-NNN-NNN-NNN-A-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
A: Motor family | OMPX | OMP X Motor |
B: Motor size - displacement | 100 | 100 ccm/rev. |
C: Motor type | NNN | Standard motor |
D: Mounting type | B11 | A2-flange ; Pilot dia. 82.5 x 8 mm [3.25 x 0.32 in] ; B.C. dia. 106.4 mm[4.20 in] |
E: Port type | SO | Side port - Offset |
F: Thread main ports | A3 | G 1/2 |
G: Output shaft | C13 | Splined 6B 1 in ; M8 thread in shaft end |
H: Shaft seal | C | High Pressure Shaft seal - NBR |
J: Dust seal | E | Integrated in shaft seal |
K: Drain port | B | G1/4 |
L: Check valve | 1 | Yes |
M: Brake release port | N | None |
N: Speed sensor | N | None |
P: Paint | AB | Black, RAL 9005 ; Corr. class C3 ; Port surface unpainted |
R: Valve option | NNN | None |
S: Spec feature - external | NNN | None |
S: Spec feature visible | NNN | None |
T: Spec feature - internal | NNN | None |
U: Packaging | A | Single pack |
V: Motor label | NN | Danfoss name tag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |