
JS1-H JOYSTICK
83099065
Model code: JS1H-XY-CJH-S-C33-THR1-R-U1A-NNN-Y1A-Y1A-Y1A-U1A-NNN-11A-11A-11A-NNN-NNN-GNGC-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | XY | XY: Bi-direct.: X and Y axis |
C: Shaft pos. sensing output | CJH | CJH: CAN J1939 w. hall |
D: Centering spring | S | S: Standard spring |
E: CAN | C33 | C33: Node ID 33, 250Kbs |
F1: Mounting | T | T: Top mounting/NBR BOOT |
F2: Handle | HR1 | HR1: Horizontal grip |
G: Left- or right hand | R | R: Right hand grip |
H1: Defining of front plate | U1A | U1A: Roller 3mm |
H2: Defining of front plate | NNN | NNN: No function |
H3: Defining of front plate | Y1A | Y1A: Yellow K12 |
H4: Defining of front plate | Y1A | Y1A: Yellow K12 |
H5: Defining of front plate | Y1A | Y1A: Yellow K12 |
H6: Defining of front/back | U1A | U1A: Roller 3mm |
H7: Defining of back side | NNN | NNN: No function |
H8: Defining of back side | 11A | 11A: Yellow Dome |
H9: Def. of grip front side | 11A | 11A: Yellow Dome |
H10: Def. of grip front side | 11A | 11A: Yellow Dome |
H11: Def. of grip front side | NNN | NNN: No function |
H12: Def. of grip side | NNN | NNN: No function |
J1: Grip color | G | G: Grey grip & front |
J2: Ring | N | N: No colour band |
J3: Connector | G | G: Cable for CAN P/H (1 plug) |
J4: Kit and ext. Cable | C | C: JS6000 bottom mount adapter |
K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |