
JS1-H JOYSTICK
83099145
Model code: JS1H-NF-CJH-C-C34-TPR2-R-21A-21A-T1A-NNN-21A-NNN-21A-NNN-21A-21A-NNN-21A-BRGN-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
83099145
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Operational axis | NF | NF: Uni-dir.: Friction Y axis |
| C: Shaft pos. sensing output | CJH | CJH: CAN J1939 w. hall |
| D: Centering spring | C | C: Friction 1.25Nm, Ctr 4.0Nm |
| E: CAN | C34 | C34: Node ID 34, 250Kbs |
| F1: Mounting | T | T: Top mounting/NBR BOOT |
| F2: Handle | PR2 | PR2: Prof1 v.2 grip |
| G: Left- or right hand | R | R: Right hand grip |
| H1: Defining of front plate | 21A | 21A: Black Dome |
| H2: Defining of front plate | 21A | 21A: Black Dome |
| H3: Defining of front plate | T1A | T1A: Toggle |
| H4: Defining of front plate | NNN | NNN: No function |
| H5: Defining of front plate | 21A | 21A: Black Dome |
| H6: Defining of front/back | NNN | NNN: No function |
| H7: Defining of back side | 21A | 21A: Black Dome |
| H8: Defining of back side | NNN | NNN: No function |
| H9: Def. of grip front side | 21A | 21A: Black Dome |
| H10: Def. of grip front side | 21A | 21A: Black Dome |
| H11: Def. of grip front side | NNN | NNN: No function |
| H12: Def. of grip side | 21A | 21A: Black Dome |
| J1: Grip color | B | B: Black grip & front |
| J2: Ring | R | R: Red colour band |
| J3: Connector | G | G: Cable for CAN P/H (1 plug) |
| J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
| K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |