OMR X 315 HYDRAULIC MOTOR
83099359
Model code: OMRX-315-NNN-B12-SA-C1-C14-C-E-D-1-N-N-NN-NNN-NNN-NNN-A-NN
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83099359
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Motor family | OMRX | OMR X Motor |
| B: Motor size - displacement | 315 | 315 ccm/rev. |
| C: Motor type | NNN | Standard motor |
| D: Mounting Type | B12 | A2-flange ; Pilot dia. 82.5 x 2.6 mm [3.25 x 0.10 in] ; B.C. dia. 106.4mm [4.20 in] |
| E: Port type | SA | Side port - Aligned |
| F: Thread main ports | C1 | Manifold |
| G: Output shaft | C14 | Splined 6B 1 in ; 1/4-20UNC thread in shaft end |
| H: Shaft Seal | C | High Pressure Shaft seal - NBR |
| J: Dust seal | E | Integrated in shaft seal |
| K: Drain Port | D | 7/16 - 20 UNF |
| L: Check Valve | 1 | Yes |
| M: Brake release port | N | None |
| N: Speed sensor | N | None |
| P: Paint | NN | No Paint |
| R: Valve option | NNN | None |
| S: Spec feature - external | NNN | None |
| S: Spec feature visible | NNN | None |
| T: Spec feature - internal | NNN | None |
| U: Packaging | A | Single pack |
| V: Motor label | NN | Danfoss name tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |