OMP X 160 HYDRAULIC MOTOR
83099454
Model code: OMPX-160-NNN-C10-SA-A9-B12-C-E-D-1-N-N-NN-NNN-NNN-NNN-A-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83099454
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Motor family | OMPX | OMP X Motor |
| B: Motor size - displacement | 160 | 160 ccm/rev. |
| C: Motor type | NNN | Standard motor |
| D: Mounting type | C10 | C-flange ; Pilot dia. 44 x 2.6 mm [1.75 x 0.10 in] ; B.C. dia. 83 mm[3.25 in] ; 3/8-16 mounting |
| E: Port type | SA | Side port - Aligned |
| F: Thread main ports | A9 | 1/2-14 NPTF |
| G: Output shaft | B12 | Cyl 1 in with straight key ; 1/4-20UNC thread in shaft end |
| H: Shaft seal | C | High Pressure Shaft seal - NBR |
| J: Dust seal | E | Integrated in shaft seal |
| K: Drain port | D | 7/16 - 20 UNF |
| L: Check valve | 1 | Yes |
| M: Brake release port | N | None |
| N: Speed sensor | N | None |
| P: Paint | NN | No Paint |
| R: Valve option | NNN | None |
| S: Spec feature - external | NNN | None |
| S: Spec feature visible | NNN | None |
| T: Spec feature - internal | NNN | None |
| U: Packaging | A | Single pack |
| V: Motor label | NN | Danfoss name tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |