OMT 250 HYDRAULIC MOTOR
83108872
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: OMT orbital motors, Danfoss orbital motor quick selector
83108872
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Motor function | ZA | Obsoleted - previous NN |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Sensor | NN | None |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Brake release port thread | N | None |
| Displacement | 0250 | Displacement Size 250 ccm/rev |
| Drain port thread | 1B | G 1/4 |
| Internal check valve | 1 | Yes |
| Main port thread | 1D | G 3/4 |
| Motor family | OMT | OMT |
| Motor types | A | Standard motor |
| Mounting type | G21 | 4_SQ_P125/11_B160_D140 |
| Output shaft | F18 | Tap-1:10-45mm-M30x2-B12x8x28mm |
| Painting | AAE17 | Black_C3m_Sh/FP/MP cov |
| Port type | AD | Side port - off mani (4 x M10) |
| Special Feature Assembly | NN | None |
| Special Feature Hardware | NN | None |
| Valve option | NN | None |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |