
JS1-H JOYSTICK
83110452
Model code: JS1H-NF-PWH-C-NNN-TST7-U-31H-41H-P1H-NNN-41H-NNN-NNN-NNN-NNN-NNN-41H-NNN-BNWN-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | NF | NF: Uni-dir.: Friction Y axis |
C: Shaft pos. sensing output | PWH | PWH: PWM signal w. hall |
D: Centering spring | C | C: Friction 1.25Nm, Ctr 4.0Nm |
E: CAN | NNN | NNN: No base or analog base |
F1: Mounting | T | T: Top mounting/NBR BOOT |
F2: Handle | ST7 | ST7: Straight Grip (large) |
G: Left- or right hand | U | U: Uni directional |
H1: Defining of front plate | 31H | 31H: Green Dome |
H2: Defining of front plate | 41H | 41H: Red Dome |
H3: Defining of front plate | P1H | P1H: Roller 5mm |
H4: Defining of front plate | NNN | NNN: No function |
H5: Defining of front plate | 41H | 41H: Red Dome |
H6: Defining of front/back | NNN | NNN: No function |
H7: Defining of back side | NNN | NNN: No function |
H8: Defining of back side | NNN | NNN: No function |
H9: Def. of grip front side | NNN | NNN: No function |
H10: Def. of grip front side | NNN | NNN: No function |
H11: Def. of grip front side | 41H | 41H: Red Dome |
H12: Def. of grip side | NNN | NNN: No function |
J1: Grip color | B | B: Black grip & front |
J2: Ring | N | N: No colour band |
J3: Connector | W | W: Cable for PWM (12+12pin) |
J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |