OMT 160 HYDRAULIC MOTOR
83119864
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: OMT orbital motors, Danfoss orbital motor quick selector
83119864
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Motor function | NN | None |
| Dust seal | A | Standard |
| Shaft Seal | E | FPM (viton) - Standard |
| Sensor | NN | None |
| Packaging | Single pack | |
| Name Tag | NNN | Label : Standard Danfoss |
| Brake release port thread | N | None |
| Displacement | 0160 | Displacement Size 160 ccm/rev |
| Drain port thread | 1B | G 1/4 |
| Internal check valve | 1 | Yes |
| Main port thread | 1D | G 3/4 |
| Motor family | OMT | OMT Motor |
| Motor types | A | Standard motor design |
| Mounting type | G21 | 4 bolt Square flange, ~ 125x11 mm [4,9x0,4 in] pilot, ~ 14 mm [0,55 in] mounting holes on ~ 160 mm [6,3 in] dia. bolt circle |
| Output shaft | A31 | 40 mm dia. Straight shaft with a M12 tap, A12 x 8 x 70 mm key |
| Painting | NNNNN | NNNNN: None |
| Port Type | AD | Side ported with offset manifold (4 x M10) |
| Special Feature Assembly | NN | None |
| Special Feature Hardware | NN | None |
| Valve option | NN | None |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |