
PUMP-VAR DISPL, CCW S45PVOC_K2
83120391
Model code: K2-L-045C-LB-22-35-NN-N-3-C2MF-A6N-PLB-NNN-BCR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 45 open-circuit axial piston pumps
Product specifications
Characteristic | Value | Description |
---|---|---|
Frame | K2 | K2 frame axial piston open circuit pump |
Rotation | L | Counter-clockwise rotation |
Displacement and load life | 045C | 45 cc/rev - 260 bar maximum continuous rated pressure |
Control type | LB | Pressure compensated / load sensing, with bleed orifice (0.3mm equivalent) [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
Pressure compensator setting | 22 | 220 bar [3190 psi] |
Load sensing setting | 35 | 35 bar [508 psi] |
Torque limiter setting | NN | Not applicable |
Choke orifice | N | None |
Gain orifice | 3 | Standard orifice |
Shaft, auxiliary flange, and endcap | C2MF | 13 tooth 16/32 pitch shaft, no auxiliary, axial, inlet: SAE O-ring boss port (1.875 inch thread), outlet: SAE O-ring boss port(1.3125 inch thread) |
Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
Displacement limiter | PLB | None |
Special hardware | NNN | Special hardware - none |
Special features | BCR | Black paint, CNHi tag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |