Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | P | Variable pump |
| Frame Size | 045 | 45cc/rev max/variable displacement |
| A: Rotation | R | Right hand - clockwise |
| B: Product Version | A | Product version A |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| D: Control | N2 | Non-feedback proportional electric, 24V, manual override |
| F: Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| E: Displacement Limitation | C | No limiters automotive control/non-feedback proportional electric (nested springs) |
| G: Endcap Type | D8 | Twin port, code 62 metric 4 bolt flange, remote filter |
| H: Mounting Flange | J | SAE B 2 bolt flange + speed sensor (for installation of pump, M12 screws and hardened washers must be used) |
| J: Input Shaft | G5 | 15 tooth, 16/32 |
| K: Auxiliary Pad | H2 | 9 tooth, A pad |
| M: Protection Type Side A | L | Pressure limiter, high pressure relief valve |
| M: High Pressure Sett Side A | 42 | 420 bar |
| N: Protection Type Side B | L | High pressure relief valve + pressure limiter |
| N: High Pressure Sett Side B | 42 | 420 bar |
| S: Charge Pump | N | No charge pump, external charge required |
| T: Filtration | E | External charge supply full flow filter (for no charge pump) |
| V:Charge Relief Pressure Sett | 26 | 26 bar charge pressure relief valve |
| W: Special Hardware Features | P2 | Automative control /non-feedback proportional electric/fan drive contro valve plate + speed sensing |
| X: Paint and Nametag | NNN | Black paint, Danfoss tag A |
| Y: Settings | NNN | Default, no special settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
