PUMP-VAR DISPL, D1P160-product-details

PUMP-VAR DISPL, D1P160

83125255

Model code: D1P-160-L-A-NNN1-S-D4-Y1-NN-NNN-NNN-NN-NN-FS-FS-NNN-NXN


Tools

Product specifications

Characteristic
Value
Description
Auxiliary flangeNNNo auxiliary flange
D1P ProductD1PD1P variable axial piston pump
Displacement160160cc/rev max/variable displacement
EndcapY1Radial side flange ports inlet: SAE J518, 3 inch, M16x2 outlet: SAE J518, 1 1/4 inch, M14x2 with impeller
Front mounting flangeD4SAE J744 152-4 (D)
Hydraulic displacement control start pressure settingNNNo hydraulic displacement control
Load sense settingNNNo load sensing control
Maximum displacement settingFS100% of maximum displacement
Minimum displacement settingFS0% of displacement
Power control settingNNNNo power control
Pressure compensator settingNNNNo pressure compensated control
Product versionAProduct version A
Special featureNXNNo paint, Danfoss tag, format A, without control oil filter
Special hardwareNNNNo special hardware

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm