
JS1-H JOYSTICK
83138367
Model code: JS1H-NY-PWH-S-NNN-TST7-U-41H-41H-31H-21H-NNN-NNN-21H-21H-21H-21H-21H-%%%-BNWN-NN
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
83138367
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Operational axis | NY | NY: Uni-direct.: Only Y axis |
| C: Shaft pos. sensing output | PWH | PWH: PWM signal w. hall |
| D: Centering spring | S | S: Standard spring |
| E: CAN | NNN | NNN: No base or analog base |
| F1: Mounting | T | T: Top mounting/NBR BOOT |
| F2: Handle | ST7 | ST7: Straight Grip (large) |
| G: Left- or right hand | U | U: Uni directional |
| H1: Defining of front plate | 41H | 41H: Red Dome |
| H2: Defining of front plate | 41H | 41H: Red Dome |
| H3: Defining of front plate | 31H | 31H: Green Dome |
| H4: Defining of front plate | 21H | 21H: Black Dome |
| H5: Defining of front plate | NNN | NNN: No function |
| H6: Defining of front/back | NNN | NNN: No function |
| H7: Defining of back side | 21H | 21H: Black Dome |
| H8: Defining of back side | 21H | 21H: Black Dome |
| H9: Def. of grip front side | 21H | 21H: Black Dome |
| H10: Def. of grip front side | 21H | 21H: Black Dome |
| H11: Def. of grip front side | 21H | 21H: Black Dome |
| H12: Def. of grip side | %%% | %%%: H10 Ok |
| J1: Grip color | B | B: Black grip & front |
| J2: Ring | N | N: No colour band |
| J3: Connector | W | W: Cable for PWM (12+12pin) |
| J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
| K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |