
MOTOR-FIX-DISPL H1F080
83141692
Model code: H1-F-080-A-M-NN-NN-N-N-HA-VN-ZN-N-W-WN-NN-NN-NN-NN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1F bent axis fixed motors
83141692
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A:Product Version | A | Product Version A |
| B:Control | NN | Not applicable |
| C:PCOR,BPD | NN | Not applicable |
| D:Treshold Settings | N | Not applicable |
| E:Orifices | N | Not applicable |
| F:Endcap Type & Port | HA | Endcap without Loop flushing, axial ports ISO 6162-2 |
| Frame size | 080 | Displacement 080 cc/rev |
| G:Flange & Housing | VN | SAE-Flange motor housing (ISO 3019 / 1), No speed sensor port |
| H:Shaft & Speed Ring | ZN | Straight key shaft 38-1, ISO3019-1, no speed ring |
| J:Sensor | N | No Speed sensor |
| K:Loop Flushing Shutle System | W | No loop flushing function, without parts |
| L:Loop Flushing Relief Valve | WN | No loop flushing function |
| M:Special Harware Feature | NN | Standard Hardware Fixed |
| N:Displacement | NN | Not applicable |
| P:HPRV Setting A | NN | Port side A, Without High Pressure Relief valve |
| Product Type | F | MOTOR,FIX,BI-DIRECTIONAL |
| Q:HPRV Setting B | NN | Port side B, Without High Pressure Relief valve |
| R:Paint & Nametag | NNN | Danfoss nametag |
| Series | H1 | H1-Series |
| Z:Port Configuration | M | Port Configuration: METRIC according to ISO 6149-1 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |