
JS1-H JOYSTICK
83152166
Model code: JS1H-NY-PSH-S-NNN-THR1-R-L1A-R1A-Q1A-NNN-Y1A-L1A-R1A-G1A-NNN-NNN-NNN-NNN-GNKN-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
83152166
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Operational axis | NY | NY: Uni-direct.: Only Y axis |
| C: Shaft pos. sensing output | PSH | PSH: Standard base w. hall |
| D: Centering spring | S | S: Standard spring |
| E: CAN | NNN | NNN: No base or analog base |
| F1: Mounting | T | T: Top mounting/NBR BOOT |
| F2: Handle | HR1 | HR1: Horizontal grip |
| G: Left- or right hand | R | R: Right hand grip |
| H1: Defining of front plate | L1A | L1A: Green K12 |
| H2: Defining of front plate | R1A | R1A: Red K12 |
| H3: Defining of front plate | Q1A | Q1A: Roller w. lead 3mm |
| H4: Defining of front plate | NNN | NNN: No function |
| H5: Defining of front plate | Y1A | Y1A: Yellow K12 |
| H6: Defining of front/back | L1A | L1A: Green K12 |
| H7: Defining of back side | R1A | R1A: Red K12 |
| H8: Defining of back side | G1A | G1A: Grey K12 |
| H9: Def. of grip front side | NNN | NNN: No function |
| H10: Def. of grip front side | NNN | NNN: No function |
| H11: Def. of grip front side | NNN | NNN: No function |
| H12: Def. of grip side | NNN | NNN: No function |
| J1: Grip color | G | G: Grey grip & front |
| J2: Ring | N | N: No colour band |
| J3: Connector | K | K: Cable w.12+12pin Deutsch |
| J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
| K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |