
PUMP-VAR DISPL, CW S45PVOC_K2
83152921
Model code: K2-R-A38C-PC-26-NN-NN-N-3-C2FG-A6E-EN1-NNA-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 45 open-circuit axial piston pumps
83152921
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | K2 | K2 frame axial piston open circuit pump |
| Rotation | R | Clockwise rotation |
| Displacement and load life | A38C | 38cc displacement, C load life, electric displacement |
| Control type | PC | Pressure compensated [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 26 | 260 bar [3770 psi] |
| Load sensing setting | NN | Not applicable |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | C2FG | 13 tooth 16/32 pitch shaft, SAE-A 9 tooth auxiliary, radial, inlet: O-ring boss port (1.875 inch thread), outlet: O-ring boss port(1.3125 inch thread), integrated SAE-A auxiliary |
| Shaft seal, front flange, and housing ports | A6E | Single Viton shaft seal, SAE-B 2-bolt flange, 0.875, EDC_K2 |
| Displacement limiter | EN1 | Electric displacement control, normally open, 12VDC, 0.8mm orifice |
| Special hardware | NNA | Electric displacement control, K2 |
| Special features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |