
JS1-H JOYSTICK
83156119
Model code: JS1H-XY-PWH-H-NNN-TPR2-R-NNN-11H-11H-S1H-21H-Q1H-U1H-NNN-11H-11H-NNN-NNN-BBWN-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
83156119
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Operational axis | XY | XY: Bi-direct.: X and Y axis |
| C: Shaft pos. sensing output | PWH | PWH: PWM signal w. hall |
| D: Centering spring | H | H: Heavy spring force |
| E: CAN | NNN | NNN: No base or analog base |
| F1: Mounting | T | T: Top mounting/NBR BOOT |
| F2: Handle | PR2 | PR2: Prof1 v.2 grip |
| G: Left- or right hand | R | R: Right hand grip |
| H1: Defining of front plate | NNN | NNN: No function |
| H2: Defining of front plate | 11H | 11H: Yellow Dome |
| H3: Defining of front plate | 11H | 11H: Yellow Dome |
| H4: Defining of front plate | S1H | S1H: Roller w. lead 5mm |
| H5: Defining of front plate | 21H | 21H: Black Dome |
| H6: Defining of front/back | Q1H | Q1H: Roller w. lead 3mm |
| H7: Defining of back side | U1H | U1H: Roller 3mm |
| H8: Defining of back side | NNN | NNN: No function |
| H9: Def. of grip front side | 11H | 11H: Yellow Dome |
| H10: Def. of grip front side | 11H | 11H: Yellow Dome |
| H11: Def. of grip front side | NNN | NNN: No function |
| H12: Def. of grip side | NNN | NNN: No function |
| J1: Grip color | B | B: Black grip & front |
| J2: Ring | B | B: Black colour band |
| J3: Connector | W | W: Cable for PWM (12+12pin) |
| J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
| K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |