835AN00012A
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
835AN00012A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Pilot Operated | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Ductile Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Coil Rating | 24 Volt DC | |
| Coil Type | ISO 4400 mounting | |
| Design code | 30 | |
| Diode | None | |
| Electrical connector | ISO 4400 (Din 43650) Connector | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 380 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Interface | ISO4401-07 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | DG5V-7-31C-2-M-U-H7-30 | |
| Performance | Standard | |
| Pilot Drain | External | |
| Pressure Rating | 350 bar | |
| Product Height | 8.74 in | |
| Product Length/Depth | 8.7 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 277.539 in³ | |
| Product Weight | 20 lb | |
| Product Width | 3.65 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Size | D07 | |
| Special features | None | |
| Spool Center Condition | A Port and Double Offset sensing switch on B Port | |
| Spool Monitor Switch | None | |
| Spring Arrangement | C | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Tank Port Rating | 207 bar | |
| Trade Name | DG5V-7 30 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Wattage | 30 W | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |