836785-1-M1
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
836785-1-M1
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Installation Position | Horizontal | |
| Main Port Connections | SAE | |
| Pressure Filter | No | |
| Product Type | Horizontal Packaged Systems | |
| Return Filter | 0 gal/min | |
| Sub-brand | None | |
| Trade Name | None |