836785-1-M3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
836785-1-M3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Installation Position | Horizontal | |
| Main Port Connections | SAE | |
| Pressure Filter | No | |
| Product Type | Horizontal Packaged Systems | |
| Return Filter | 0 gal/min | |
| Sub-brand | None | |
| Trade Name | None |