Vickers by Danfoss DG5V-8 10 Design Directional Control Valves Two Stage DG5V8S2CTKMX5ER10 (RIGHT)

DG5V-8-S-6C-T-M-X5-A-10, DG5V8S6CTMX5A10

836AN00141A

Model code: DG5V8S6CTMX5A10


Tools

Product specifications

Characteristic
Value
Actuation typePilot operated
BrandVickers by Danfoss
Coil Rating110 VAC 50Hz
Design Series10 Series
Electrical connectionAtex ExdIIC2G zone 1&2 CSA/UL
Ext pilot pressureInternal
Flow rate upto GPM185.0
Flow rate upto LPM700.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Gauge Port Thread Type0.4375 - 20 UNF, SAE Thread
Indicator lightNo
Int pilot drainInternal
InterfaceISO4401-08
Manual overridePlain
Model Code 1DG5V8S6CTMX5A10
PerformanceStandard performance
Power Consumption20 watt
Pressure ratiing PSI5000
Pressure rating BAR350
Seal typeBuna-N
Solenoid Energising IDStandard as per ANSI B93 9
Solenoid FeaturesATEX approval
Special featuresNone
Spool Position MonitorNo
Spool TypeSpool 6
Spring arrangementSpring centred
StageTwo stage
Surge Suppr DamperNo
Tank port rating BAR70
Tank port rating PSI1000
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve
Working temp max C65
Working temp max F150
Working temp min C-20
Working temp min F-4