Danfoss
840032-32-316
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
840032-32-316
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End type 2 | Line/Hose/Tube |
| Hose dash size | -16 |
| Product Type | A/C Refrigeration Products |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | E-Z Clip System |