Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | S | Standard |
| Bend Radius - Min | 305 | 305 mm (12.0 Inch) |
| Cleaning Level | S | No Cleaning Level Requirement |
| Fitting 1 Angle (Shape) | S | Straight |
| Fitting 1 Drop Dimension | XXXX | NONE |
| Fitting 1 End Type | 1W | 24 Degree DKO Swivel Light Duty (Wire Nut) |
| Fitting 1 Part No | 20411-36-16WZN | 20411-36-16WZN |
| Fitting 1 Size | 36 | Size 36 |
| Fitting 1 Thread size | AO | M36x2 |
| Fitting 2 Angle (Shape) | B | 90° Elbow Standard Drop |
| Fitting 2 Drop Dimension | 0685 | 68.5 mm |
| Fitting 2 End Type | 1W | 24 Degree DKO Swivel Light Duty (Wire Nut) |
| Fitting 2 Part No | 20491-36-16WZN | 20491-36-16WZN |
| Fitting 2 Size | 36 | Size 36 |
| Fitting 2 Thread size | AO | M36x2 |
| Fitting hex | N | Fitting(s) to have metric nut hex with no nipple hex |
| Fitting Hex 1 | N | Metric With No Nipple Hx |
| Fitting Hex 2 | N | Metric With No Nipple Hx |
| Fitting material | TZ | Zinc Nickel Plated Steel, 240 Hours White Corrosion And 620 Hours RedRust Corrosion. |
| Fitting O'Ring Material | OA | None |
| Fitting Phase Angle | XXX | XXX |
| Fitting series | 2P | Winner 2 Piece Crimp Fitting |
| Fitting Style | C | Crimp |
| H/A Overall Length | 00530 | 00530 |
| H/A Overall Length UOM | M | mm |
| Helper characteristics 06 | M | |
| Helper characteristics 08 | 2 | |
| Hose Brand | AER | AEROQUIP |
| Hose Dash Size | 16 | Inch (Dash) Size 16 |
| Hose Inside Diameter | 25.4 | 25.4 mm (1.00 In) |
| Hose natural curvature | X | No Requirements |
| Hose Outside Diameter | 37.8 | 37.8 mm( 1.49In ) |
| Hose Part No | GH195-16 | GH195-16 |
| Hose series | GH195- | 2 wire braided hose that meets SAE 100R2AT, EN853 2SN, and ISO 1436-12SN |
| Identification Text | 21 | Includes: Danfoss Part Number\Customer Part Number\SalesOrder\Date\Danfoss Address |
| Length Of Sleeve / Coil | XX | No Sleeve Required |
| Marking | D | Hose Assembly Details To Be Put On One Adhesive Label And On One Socket |
| Product Type | HA1 | Hose Assembly Standard Config |
| Shape: Ftng1 angle | ST | Straight |
| Shape: Ftng2 angle | S2 | Angle |
| Sleeve / Coil Series | SN | No Sleeve Required (default) |
| Specialities | XXXXX | NONE |
| Test Method | X | No Additional Testing Required |
| Working Pressure | 175 | 175 BAR (2550 PSI) |
| Working Temperature - Max | 150 | 150°C (300°F) |
| Working Temperature - Min | -40 | -40°C (-40°F) |