Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | D | Duratuff (Premium) |
| Bend Radius - Min | 120 | 120 mm (4.72 Inch) |
| Cleaning Level | S | No Cleaning Level Requirement |
| Fitting 1 Angle (Shape) | B | 90° Elbow Standard Drop |
| Fitting 1 Drop Dimension | 0635 | 63.5 mm |
| Fitting 1 End Type | GC | Metric Female ORFS |
| Fitting 1 Part No | 20291Y-30-12Z | 20291Y-30-12Z |
| Fitting 1 Size | 30 | Size 30 |
| Fitting 1 Thread size | AK | M30x1.5 |
| Fitting 2 Angle (Shape) | B | 90° Elbow Standard Drop |
| Fitting 2 Drop Dimension | 0635 | 63.5 mm |
| Fitting 2 End Type | GC | Metric Female ORFS |
| Fitting 2 Part No | 20291Y-30-12Z | 20291Y-30-12Z |
| Fitting 2 Size | 30 | Size 30 |
| Fitting 2 Thread size | AK | M30x1.5 |
| Fitting hex | N | Fitting(s) to have metric nut hex with no nipple hex |
| Fitting Hex 1 | N | Metric With No Nipple Hx |
| Fitting Hex 2 | N | Metric With No Nipple Hx |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting O'Ring Material | OA | None |
| Fitting Phase Angle | XXX | XXX |
| Fitting series | 1P | Winner 1 Piece Crimp Fitting |
| H/A Overall Length | 00570 | 00570 |
| H/A Overall Length UOM | M | mm |
| Helper characteristics 06 | M | |
| Helper characteristics 08 | 2 | |
| Hose Brand | AER | AEROQUIP |
| Hose Dash Size | 12 | Inch (Dash) Size 12 |
| Hose Inside Diameter | 19.0 | 19.0 mm (0.75 In) |
| Hose natural curvature | X | No Requirements |
| Hose Outside Diameter | 27.9 | 27.9 mm (1.10 In) |
| Hose Part No | GH781-12 | GH781-12 |
| Hose series | GH781- | Premium 2 wire braided hose that meets SAE 100R16 and EN857 2SC |
| Identification Text | 21 | Includes: Danfoss Part Number\Customer Part Number\SalesOrder\Date\Danfoss Address |
| Length Of Sleeve / Coil | XX | No Sleeve Required |
| Marking | D | Hose Assembly Details To Be Put On One Adhesive Label And On One Socket |
| Product Type | HA1 | Hose Assembly Standard Config |
| Shape: Ftng1 angle | S1 | Angle |
| Shape: Ftng2 angle | S2 | Angle |
| Sleeve / Coil Series | SN | No Sleeve Required (default) |
| Specialities | XXXXX | NONE |
| Test Method | X | No Additional Testing Required |
| Working Pressure | 241 | 241 BAR (3500 PSI) |
| Working Temperature - Max | 126 | 126°C (260°F) |
| Working Temperature - Min | -46 | -46°C (-50°F) |