Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | D | Duratuff (Premium) |
| Bend Radius - Min | 150 | 150 mm (5.91 Inch) |
| Cleaning Level | S | No Cleaning Level Requirement |
| Fitting 1 Angle (Shape) | G | 60° Elbow |
| Fitting 1 Drop Dimension | 0430 | 43.0 mm |
| Fitting 1 End Type | GA | Metric Female ORFS (Slip nut) |
| Fitting 1 Part No | 20262-39-16TZ | 20262-39-16TZ |
| Fitting 1 Size | 39 | Size 39 |
| Fitting 1 Thread size | FB | M39X2 |
| Fitting 2 Angle (Shape) | S | Straight |
| Fitting 2 Drop Dimension | XXXX | None |
| Fitting 2 End Type | GA | Metric Female ORFS (Slip nut) |
| Fitting 2 Part No | 20212-39-16TZ | 20212-39-16TZ |
| Fitting 2 Size | 39 | Size 39 |
| Fitting 2 Thread size | FB | M39X2 |
| Fitting hex | N | Fitting(s) to have metric nut hex with no nipple hex |
| Fitting Hex 1 | N | Metric With No Nipple Hx |
| Fitting Hex 2 | N | Metric With No Nipple Hx |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting O'Ring Material | OA | None |
| Fitting Phase Angle | XXX | XXX |
| Fitting series | W4 | Winner 4 Spiral 2 Piece Crimp Fitting |
| H/A Overall Length | 02300 | 02300 |
| H/A Overall Length UOM | M | mm |
| Helper characteristics 06 | M | |
| Helper characteristics 08 | 2 | |
| Hose Brand | AER | AEROQUIP |
| Hose Dash Size | 16 | Inch (Dash) Size 16 |
| Hose Inside Diameter | 25.4 | 25.4 mm (1.00 In) |
| Hose natural curvature | J | 180° Rotational Angle |
| Hose Outside Diameter | 37.9 | 37.9 mm (1.49 In) |
| Hose Part No | GH493-16 | GH493-16 |
| Hose series | GH493- | Premium 4 wire spiral hose that meets SAE 100R12 and EN856 R12 |
| Identification Text | 21 | Includes: Danfoss Part Number\Customer Part Number\SalesOrder\Date\Danfoss Address |
| Length Of Sleeve / Coil | H2 | Sleeve/Coil Will Cover Hose And Use 2% Length Multiplier |
| Marking | D | Hose Assembly Details To Be Put On One Adhesive Label And On One Socket |
| Natural Curvature | NC | Rotational Angle |
| Product Type | HA1 | Hose Assembly Standard Config |
| Shape: Ftng1 angle | S1 | Angle |
| Shape: Ftng2 angle | ST | Straight |
| Sleeve / Coil Series | SR | SP: Sleeve |
| Specialities | XXXXX | NONE |
| Test Method | X | No Additional Testing Required |
| Working Pressure | 350 | 350 BAR (5100 PSI) |
| Working Temperature - Max | 126 | 126°C (260°F) |
| Working Temperature - Min | -40 | -40°C (-40°F) |