Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | S | Standard |
| Bend Radius - Min | 70 | 70 mm (2.76 Inch) |
| Cleaning Level | S | No Cleaning Level Requirement |
| Fitting 1 Angle (Shape) | S | Straight |
| Fitting 1 Drop Dimension | XXXX | NONE |
| Fitting 1 End Type | MP | Male Pipe (NPTF) |
| Fitting 1 Part No | 15615-F12-12LTZ | 15615-F12-12LTZ |
| Fitting 1 Size | 12 | Size 12 |
| Fitting 1 Thread size | BM | 3/4-14 |
| Fitting 2 Angle (Shape) | S | Straight |
| Fitting 2 Drop Dimension | XXXX | None |
| Fitting 2 End Type | 7C | Female 37 Degree Swivel (Crimp Nut) |
| Fitting 2 Part No | 26715-12-12LTZ | 26715-12-12LTZ |
| Fitting 2 Size | 12 | Size 12 |
| Fitting 2 Thread size | BU | 1 1/16-12 |
| Fitting hex | H | Fitting 1 to have metric hex and fitting 2 to have metric nut hex and nonipple hex. |
| Fitting Hex 1 | M | Metric |
| Fitting Hex 2 | N | Metric With No Nipple Hx |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting O'Ring Material | OA | None |
| Fitting Phase Angle | XXX | XXX |
| Fitting series | W5 | Winner R5 1 Piece Crimp Fitting |
| H/A Overall Length | 02061 | 02061 |
| H/A Overall Length UOM | M | mm |
| Helper characteristics 06 | M | |
| Helper characteristics 08 | 2 | |
| Hose Brand | AER | AEROQUIP |
| Hose Dash Size | 12 | Inch (Dash) Size 12 |
| Hose Inside Diameter | 15.9 | 15.9 mm (0.62 In) |
| Hose natural curvature | X | No Requirements |
| Hose Outside Diameter | 28.0 | 28.0 mm (1.10 In) |
| Hose Part No | FC350-12 | FC350-12 |
| Hose series | FC350- | Engine/Fuel 3 braided hose that meets SAE 100R5 and SAE J1402 |
| Identification Text | 21 | Includes: Danfoss Part Number\Customer Part Number\SalesOrder\Date\Danfoss Address |
| Length Of Sleeve / Coil | XX | No Sleeve Required |
| Marking | D | Hose Assembly Details To Be Put On One Adhesive Label And On One Socket |
| Product Type | HA1 | Hose Assembly Standard Config |
| Shape: Ftng1 angle | ST | Straight |
| Shape: Ftng2 angle | ST | Straight |
| Sleeve / Coil Series | SN | No Sleeve Required (default) |
| Specialities | XXXXX | NONE |
| Test Method | X | No Additional Testing Required |
| Working Pressure | 52 | 52 BAR (750 PSI) |
| Working Temperature - Max | 150 | 150°C (300°F) |
| Working Temperature - Min | -50 | -50°C (-58°F) |