Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend Radius - Min | 90 mm (3.54 Inch) |
Cleaning Level | QJD-B(KES) |
FE Decode function visiblity | N |
Fitting 1 Angle (Shape) | Straight |
Fitting 1 Drop Dimension | NONE |
Fitting 1 End Type | 24 Deg. Dko Swivel Lt.(S) |
Fitting 1 Part No | 2041TC-26-10NTZ |
Fitting 1 Size | Size 26 |
Fitting 1 Thread size | M26x1,5 |
Fitting 2 Angle (Shape) | 90° Elbow Standard Drop |
Fitting 2 Drop Dimension | 51.5 mm |
Fitting 2 End Type | 24 DEG. DKO SWIVEL LT.(S) |
Fitting 2 Part No | 2049TC-26-10NTZ |
Fitting 2 Size | Size 26 |
Fitting 2 Thread size | M26x1,5 |
Fitting Hex 1 | Metric With No Nipple Hx |
Fitting Hex 2 | Metric With No Nipple Hx |
Fitting O'Ring Material | None |
Fitting Phase Angle | XXX |
Fitting hex | Metric With No Nipple Hx |
Fitting material | Zinc Plated Steel |
Fitting series | Winner 2 Pc (TTC) |
H/A Overall Length | 00800 |
H/A Overall Length UOM | mm |
Helper characteristics 06 | M |
Helper characteristics 08 | 2 |
Hose Brand | DANFOSS |
Hose Dash Size | Inch (Dash) Size 10 |
Hose Inside Diameter | 15.9 mm (0.62 In) |
Hose Outside Diameter | 24.9 mm (0.98 In) |
Hose Part No | EC045-10 |
Hose natural curvature | Not Applicable |
Hose series | EN 854 2TE, EN45545 |
Identification Text | Winner Standard |
Length Of Sleeve / Coil | No Sleeve Required |
Marking | Laser Print |
Product View (Switch) | Development Global |
Product View (Switch) | Development Global |
Product type | Hose Assembly Standard Config |
Sleeve / Coil Series | No Sleeve Required |
Specialities | NONE |
Test Method | 100% Pressure Test |
Working Pressure | 50 BAR (725 PSI) |
Working Temperature - Max | 125°C (257°F) |
Working Temperature - Min | -40°C (-40°F) |