Product specifications
Characteristic | Value | Description |
---|---|---|
Abrasion resistance | Standard | |
Bend Radius - Min | 70 mm (2.76 Inch) | |
Cleaning Level | Standard | |
FE Decode function visiblity | N | |
Fitting 1 Angle (Shape) | Straight | |
Fitting 1 Drop Dimension | NONE | |
Fitting 1 End Type | Standpipe | |
Fitting 1 Part No | 1G15LM8 | |
Fitting 1 Size | Size 15 | |
Fitting 1 Thread size | None | |
Fitting 2 Angle (Shape) | Straight | |
Fitting 2 Drop Dimension | None | |
Fitting 2 End Type | Standpipe | |
Fitting 2 Part No | 1G15LM8 | |
Fitting 2 Size | Size 15 | |
Fitting 2 Thread size | None | |
Fitting Hex | Round | |
Fitting Hex 1 | Round | |
Fitting Hex 2 | Round | |
Fitting Material | Dura-Kote Zinc Plated Steel | |
Fitting O'Ring Material | None | |
Fitting Phase Angle | XXX | |
Fitting Series | OTC -Over The Cover | |
Fitting Style | Crimp | |
H/A Overall Length | 19.685 | |
H/A Overall Length UOM | mm | |
Helper characteristics 01 | 00 | |
Helper characteristics 03 | 16,457 | |
Helper characteristics 06 | M | |
Helper characteristics 08 | 2 | |
Hose Brand | AEROQUIP | |
Hose Dash Size | Inch (Dash) Size 08 | |
Hose Inside Diameter | 12.7 mm (0.50 In) | |
Hose length char | 16.457 | |
Hose Natural Curvature | Not Applicable | |
Hose Outside Diameter | 19.7 mm (0.78 In) | |
Hose Part No | GH585-8 | |
Hose Series | EN854 2TE | |
Identification Text | Danfoss Standard | |
Length Of Sleeve / Coil | No Sleeve Required | |
Marking | Stamp Into Both Sockets | |
Product type | Hose Assembly Standard Config | |
Sleeve / Coil Series | No Sleeve Required | |
Specialities | NONE | |
Test Method | 100% Pressure Test | |
Working Pressure | 58 BAR (841 PSI) | |
Working Temperature - Max | 100°C (212°F) | |
Working Temperature - Min | -40°C (-40°F) |