Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | S | Standard |
| Bend Radius - Min | 51 | 51 mm (2.00 Inch) |
| Cleaning Level | S | No Cleaning Level Requirement |
| Fitting 1 Angle (Shape) | B | 90° Elbow Standard Drop |
| Fitting 1 Drop Dimension | 0409 | 40.9 mm |
| Fitting 1 End Type | TG | Tube-O Female Long Pilot |
| Fitting 1 Part No | GH23702-6 | GH23702-6 |
| Fitting 1 Size | 06 | Size 06 |
| Fitting 1 Thread size | BH | 5/8-18 |
| Fitting 2 Angle (Shape) | B | 90° Elbow Standard Drop |
| Fitting 2 Drop Dimension | 0409 | 40.9 mm |
| Fitting 2 End Type | TG | Tube-O Female Long Pilot |
| Fitting 2 Part No | GH23702-6 | GH23702-6 |
| Fitting 2 Size | 06 | Size 06 |
| Fitting 2 Thread size | BH | 5/8-18 |
| Fitting hex | M | Fitting 1 to have inch hex and fitting 2 to have round |
| Fitting Hex 1 | M | Metric |
| Fitting Hex 2 | M | Metric |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting O'Ring Material | OB | A/C Tube-O HNBR O-ring with temperature range: -20°C to +150°C (-4°F to+300°F) and black color (EMEA) |
| Fitting Phase Angle | 180 | 180 |
| Fitting series | F7 | A/C Crimp |
| Fitting Style | C | Crimp |
| H/A Overall Length | 51.181 | 51.181 |
| H/A Overall Length UOM | M | mm |
| Helper characteristics 01 | 0 | |
| Helper characteristics 03 | 47,165 | |
| Helper characteristics 06 | M | |
| Helper characteristics 08 | 2 | |
| Hose Brand | DAN | DANFOSS |
| Hose Dash Size | 06 | Inch (Dash) Size 06 |
| Hose Inside Diameter | 8.3 | 8.3 mm( 0.33 In ) |
| Hose length char | 47.165 | 47.165 |
| Hose natural curvature | X | No Requirements |
| Hose Outside Diameter | 14.9 | 14.9 mm (0.59 In) |
| Hose Part No | GH001-6 | GH001-6 |
| Hose series | GH001- | A/C hose that meets SAE J3062 Type E Class 1 |
| Identification Text | 01 | Includes: Danfoss Logo / Yy.Mm /, (Part Number), (Part Number) |
| Length Of Sleeve / Coil | XX | No Sleeve Required |
| Marking | A | Hose Assembly Details To Be Put On One Socket |
| Product Type | HA1 | Hose Assembly Standard Config |
| Shape: Ftng1 angle | S1 | Angle |
| Shape: Ftng2 angle | S2 | Angle |
| Sleeve / Coil Series | SN | No Sleeve Required (default) |
| Specialities | XXXXX | NONE |
| Test Method | X | No Additional Testing Required |
| Working Pressure | 35 | 35 BAR (500 PSI) |
| Working Temperature - Max | 140 | 140°C (284°F) |
| Working Temperature - Min | -40 | -40°C (-40°F) |