Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend Radius - Min | 350 mm ( 13.78 Inch ) |
CMM | SPIRAL H & F-WINNER_CMM |
Cleaning Level | Standard |
FE Decode function visiblity | N |
Fitting 1 Angle (Shape) | 90° Elbow Standard Drop |
Fitting 1 Drop Dimension | 136.2 mm |
Fitting 1 End Type | Sae Flange Code 62 |
Fitting 1 Part No | 87693N-32-32Z |
Fitting 1 Size | Size 32 |
Fitting 1 Thread size | None |
Fitting 2 Angle (Shape) | 45° Elbow |
Fitting 2 Drop Dimension | 61.9mm |
Fitting 2 End Type | SAE Flange Code 62 |
Fitting 2 Part No | 87643-32-32Z |
Fitting 2 Size | Size 32 |
Fitting 2 Thread size | None |
Fitting Hex | Round |
Fitting Hex 1 | Round |
Fitting Hex 2 | Round |
Fitting Material | Zinc Plated Steel |
Fitting O'Ring Material | None |
Fitting Phase Angle | XXX |
Fitting Series | Winner 2 Pc (6Sp) - Crimp |
H/A Overall Length | 01720 |
H/A Overall Length UOM | mm |
Helper characteristics 06 | M |
Helper characteristics 08 | 2 |
Hose Brand | WINNER |
Hose Dash Size | Inch (Dash) Size 32 |
Hose Inside Diameter | 50.8 mm (2.00 In) |
Hose Natural Curvature | 180° Rotational Angle |
Hose Outside Diameter | 68 mm( 2.68In ) |
Hose Part No | EC640-32 |
Hose Series | WINNER SAE 100R15 |
Identification Text | Winner Standard |
Length Of Sleeve / Coil | No Sleeve Required |
Marking | Adhesive Label And Socket |
Product View (Switch) | Development Global |
Product View (Switch) | Development Global |
Product type | Hose Assembly Standard Config |
Sleeve / Coil Series | No Sleeve Required |
Specialities | NONE |
Test Method | Standard |
Working Pressure | 420 BAR (6100 PSI) |
Working Temperature - Max | 120°C (248°F) |
Working Temperature - Min | -40°C (-40°F) |