Product specifications
Characteristic | Value | Description |
---|---|---|
Abrasion resistance | Standard | |
Bend Radius - Min | 76 mm (3.00 Inch) | |
Cleaning Level | Standard | |
FE Decode function visiblity | N | |
Fitting 1 Angle (Shape) | Straight | |
Fitting 1 Drop Dimension | NONE | |
Fitting 1 End Type | Tube-O Female Long Pilot | |
Fitting 1 Part No | GH23700-10 | |
Fitting 1 Size | Size 10 | |
Fitting 1 Thread size | 7/8-14 | |
Fitting 2 Angle (Shape) | 90° Elbow Standard Drop | |
Fitting 2 Drop Dimension | 49.2 mm | |
Fitting 2 End Type | Tube-O Female Long Pilot | |
Fitting 2 Part No | GH23702-10 | |
Fitting 2 Size | Size 10 | |
Fitting 2 Thread size | 7/8-14 | |
Fitting hex | Metric | |
Fitting Hex 1 | Metric | |
Fitting Hex 2 | Metric | |
Fitting material | Dura-Kote Zinc Plated Steel | |
Fitting O'Ring Material | A/C Tube-O Neoprene | |
Fitting Phase Angle | XXX | |
Fitting series | A/C Crimp | |
Fitting Style | Crimp | |
H/A Overall Length | 151.575 | |
H/A Overall Length UOM | mm | |
Helper characteristics 01 | 0 | |
Helper characteristics 03 | 146,496 | |
Helper characteristics 06 | M | |
Helper characteristics 08 | 2 | |
Hose Brand | DANFOSS | |
Hose Dash Size | Inch (Dash) Size 10 | |
Hose Inside Diameter | 13.5 mm (0.53 In) | |
Hose length char | 146.496 | |
Hose natural curvature | Not Applicable | |
Hose Outside Diameter | 20.3 mm (0.80 In) | |
Hose Part No | GH001-10 | |
Hose series | J3062 TYPE E CLASS 1 | |
Identification Text | Danfoss Standard | |
Length Of Sleeve / Coil | No Sleeve Required | |
Marking | Stamp Into Socket | |
Product type | Hose Assembly Standard Config | |
Sleeve / Coil Series | No sleeve required | |
Specialities | NONE | |
Test Method | Standard | |
Working Pressure | 35 BAR (500 PSI) | |
Working Temperature - Max | 140°C (284°F) | |
Working Temperature - Min | -40°C (-40°F) |