Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | S | Standard |
| Bend Radius - Min | 64 | 64 mm (2.50 Inch) |
| Cleaning Level | S | No Cleaning Level Requirement |
| Fitting 1 Angle (Shape) | S | Straight |
| Fitting 1 Drop Dimension | XXXX | NONE |
| Fitting 1 End Type | TG | Tube-O Female Long Pilot |
| Fitting 1 Part No | GH23700-8 | GH23700-8 |
| Fitting 1 Size | 08 | Size 08 |
| Fitting 1 Thread size | BN | 3/4-16 |
| Fitting 2 Angle (Shape) | S | Straight |
| Fitting 2 Drop Dimension | XXXX | None |
| Fitting 2 End Type | TG | Tube-O Female Long Pilot |
| Fitting 2 Part No | GH23700-8 | GH23700-8 |
| Fitting 2 Size | 08 | Size 08 |
| Fitting 2 Thread size | BN | 3/4-16 |
| Fitting hex | M | Fitting 1 to have inch hex and fitting 2 to have round |
| Fitting Hex 1 | M | Metric |
| Fitting Hex 2 | M | Metric |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting O'Ring Material | OC | A/C Tube-O Neoprene O-ring with temperature range: -54°C to +149°C(-65°F to +300°F) and black color |
| Fitting Phase Angle | XXX | XXX |
| Fitting series | F7 | A/C Crimp |
| Fitting Style | C | Crimp |
| H/A Overall Length | 255.906 | 255.906 |
| H/A Overall Length UOM | M | mm |
| Helper characteristics 01 | 0 | |
| Helper characteristics 03 | 251,339 | |
| Helper characteristics 06 | M | |
| Helper characteristics 08 | 2 | |
| Hose Brand | DAN | DANFOSS |
| Hose Dash Size | 08 | Inch (Dash) Size 08 |
| Hose Inside Diameter | 10.7 | 10.7 mm (0.42 In) |
| Hose length char | 251.339 | 251.339 |
| Hose natural curvature | X | No Requirements |
| Hose Outside Diameter | 17.9 | 17.9 mm (0.70 In) |
| Hose Part No | GH001-8 | GH001-8 |
| Hose series | GH001- | A/C hose that meets SAE J3062 Type E Class 1 |
| Identification Text | 01 | Includes: Danfoss Logo / Yy.Mm /, (Part Number), (Part Number) |
| Length Of Sleeve / Coil | XX | No Sleeve Required |
| Marking | A | Hose Assembly Details To Be Put On One Socket |
| Product Type | HA1 | Hose Assembly Standard Config |
| Shape: Ftng1 angle | ST | Straight |
| Shape: Ftng2 angle | ST | Straight |
| Sleeve / Coil Series | SN | No Sleeve Required (default) |
| Specialities | XXXXX | NONE |
| Test Method | X | No Additional Testing Required |
| Working Pressure | 35 | 35 BAR (500 PSI) |
| Working Temperature - Max | 140 | 140°C (284°F) |
| Working Temperature - Min | -40 | -40°C (-40°F) |