Product specifications
Characteristic | Value | Description |
---|---|---|
Abrasion resistance | Duratuff (Premium) | |
Bend Radius - Min | 500 mm (19.68 Inch) | |
Cleaning Level | Standard | |
FE Decode function visiblity | N | |
Fitting 1 Angle (Shape) | Straight | |
Fitting 1 Drop Dimension | NONE | |
Fitting 1 End Type | Full Flge Code 62-M / In Bolt | |
Fitting 1 Part No | 1W24FH24 | |
Fitting 1 Size | Size 24 | |
Fitting 1 Thread size | None | |
Fitting 2 Angle (Shape) | 90° Elbow Standard Drop | |
Fitting 2 Drop Dimension | 140.0 mm | |
Fitting 2 End Type | Full Flge Code 62-M / In Bolt | |
Fitting 2 Part No | 1W24FHB24.140 | |
Fitting 2 Size | Size 24 | |
Fitting 2 Thread size | None | |
Fitting Hex | Round | |
Fitting Hex 1 | Round | |
Fitting Hex 2 | Round | |
Fitting Material | Dura-Kote Zinc Plated Steel | |
Fitting O'Ring Material | None | |
Fitting Phase Angle | XXX | |
Fitting Series | Spiral - Internal Skive | |
Fitting Style | Crimp | |
H/A Overall Length | 64.567 | |
H/A Overall Length UOM | mm | |
Helper characteristics 01 | 0 | |
Helper characteristics 03 | 54,724 | |
Helper characteristics 06 | M | |
Helper characteristics 08 | 2 | |
Hose Brand | AEROQUIP | |
Hose Dash Size | Inch (Dash) Size 24 | |
Hose Inside Diameter | 38.1 mm (1.50 In) | |
Hose length char | 54.724 | |
Hose Natural Curvature | Not Applicable | |
Hose Outside Diameter | 57.3 mm (2.26 In) | |
Hose Part No | 1H083-24 | |
Hose Series | EN856 R13/15 (Komatsu) | |
Identification Text | Danfoss Standard | |
Length Of Sleeve / Coil | No Sleeve Required | |
Marking | Stamp Into Socket | |
Product type | Hose Assembly Standard Config | |
Sleeve / Coil Series | No Sleeve Required | |
Specialities | NONE | |
Test Method | Standard | |
Working Pressure | 420 BAR (6100 PSI) | |
Working Temperature - Max | 120°C (248°F) | |
Working Temperature - Min | -40°C (-40°F) |