Product specifications
Characteristic | Value | Description |
---|---|---|
Abrasion resistance | Standard | |
Bend Radius - Min | 120 mm (4.72 Inch) | |
Cleaning Level | Standard | |
FE Decode function visiblity | N | |
Fitting 1 Angle (Shape) | Straight | |
Fitting 1 Drop Dimension | NONE | |
Fitting 1 End Type | Dko-L 24Deg Female Light Duty | |
Fitting 1 Part No | 1A20DL12 | |
Fitting 1 Size | Size 20 | |
Fitting 1 Thread size | M30x2 | |
Fitting 2 Angle (Shape) | 90° Elbow Standard Drop | |
Fitting 2 Drop Dimension | 51.2 mm | |
Fitting 2 End Type | DKO-L 24deg Female light duty | |
Fitting 2 Part No | 1A20DLB12 | |
Fitting 2 Size | Size 20 | |
Fitting 2 Thread size | M30x2 | |
Fitting hex | Metric | |
Fitting Hex 1 | Metric | |
Fitting Hex 2 | Metric | |
Fitting material | Dura-Kote Zinc Plated Steel | |
Fitting O'Ring Material | None | |
Fitting Phase Angle | XXX | |
Fitting series | TTC - Through The Cover | |
Fitting Style | Crimp | |
H/A Overall Length | 57.087 | |
H/A Overall Length UOM | mm | |
Helper characteristics 01 | 0 | |
Helper characteristics 03 | 53,071 | |
Helper characteristics 06 | M | |
Helper characteristics 08 | 2 | |
Hose Brand | WINNER | |
Hose Dash Size | Inch (Dash) Size 12 | |
Hose Inside Diameter | 19.0 mm (0.75 In) | |
Hose length char | 53.071 | |
Hose natural curvature | Not Applicable | |
Hose Outside Diameter | 27.9 mm (1.10 In) | |
Hose Part No | EC215-12 | |
Hose series | EN 857 2SC, J1942-1 | |
Identification Text | Danfoss Standard | |
Length Of Sleeve / Coil | No Sleeve Required | |
Marking | Stamp Into Socket | |
Product type | Hose Assembly Standard Config | |
Sleeve / Coil Series | No Sleeve Required | |
Specialities | NONE | |
Test Method | Standard | |
Working Pressure | 215 BAR (3125 PSI) | |
Working Temperature - Max | 100°C (212°F) | |
Working Temperature - Min | -40°C (-40°F) |