Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | D | Duratuff (Premium) |
| Bend Radius - Min | 210 | 210 mm (8.27 Inch) |
| Cleaning Level | S | No Cleaning Level Requirement |
| Fitting 1 Angle (Shape) | S | Straight |
| Fitting 1 Drop Dimension | XXXX | NONE |
| Fitting 1 End Type | MN | NPT Male |
| Fitting 1 Part No | 15611Y1-20-20Z | 15611Y1-20-20Z |
| Fitting 1 Size | 20 | Size 20 |
| Fitting 1 Thread size | EZ | 1 1/4-11 1/2 NPT |
| Fitting 2 Angle (Shape) | S | Straight |
| Fitting 2 Drop Dimension | XXXX | None |
| Fitting 2 End Type | 7W | Female 37 Degree Swivel (Wire Nut) |
| Fitting 2 Part No | 26711Y1-20-20WZ | 26711Y1-20-20WZ |
| Fitting 2 Size | 20 | Size 20 |
| Fitting 2 Thread size | CF | 1 5/8-12 |
| Fitting Hex | H | Fitting 1 to have metric hex and fitting 2 to have metric nut hex and nonipple hex. |
| Fitting Hex 1 | M | Metric |
| Fitting Hex 2 | N | Metric With No Nipple Hx |
| Fitting Material | CZ | Zinc Plated Steel |
| Fitting O'Ring Material | OA | None |
| Fitting Phase Angle | XXX | XXX |
| Fitting Series | CP | Winner 1 Piece Compact Size Fitting |
| H/A Overall Length | 00923 | 00923 |
| H/A Overall Length UOM | M | mm |
| Helper characteristics 06 | M | |
| Helper characteristics 08 | 2 | |
| Hose Brand | AER | AEROQUIP |
| Hose Dash Size | 20 | Inch (Dash) Size 20 |
| Hose Inside Diameter | 31.8 | 31.8 mm (1.25 In) |
| Hose Natural Curvature | X | No Requirements |
| Hose Outside Diameter | 43.4 | 43.4 mm (1.71 In) |
| Hose Part No | GH781-20 | GH781-20 |
| Hose Series | GH781- | Premium 2 wire braided hose that meets SAE 100R16 and EN857 2SC |
| Identification Text | 21 | Includes: Danfoss Part Number\Customer Part Number\SalesOrder\Date\Danfoss Address |
| Length Of Sleeve / Coil | XX | No Sleeve Required |
| Marking | D | Hose Assembly Details To Be Put On One Adhesive Label And On One Socket |
| Product type | HA1 | Hose Assembly Standard Config |
| Shape: Ftng1 angle | ST | Straight |
| Shape: Ftng2 angle | ST | Straight |
| Sleeve / Coil Series | SN | No Sleeve Required (default) |
| Specialities | XXXXX | NONE |
| Test Method | X | No Additional Testing Required |
| Working Pressure | 172 | 172 BAR (2500 PSI) |
| Working Temperature - Max | 126 | 126°C (260°F) |
| Working Temperature - Min | -46 | -46°C (-50°F) |